Dear, All
I have a question about the Vsense of INA139.
Maximum Sense voltage is described as 500 mV.
The absolute maximum ratings are defined as 2V.
Please tell me the operation when multiplied by the 2V less than voltage higher than 500mV to Sense voltage?
Thanks, Masami M.