1. how many uA is the currrent detect resolution of INA226? Assum current resoution is 500uA/bit, so total detect maximum value is 500x(2^15)=16.384A, right?
2. the speed of current detect is between 154us and 9ms,does this is correct?
3. does INA226 has alarm latch function ? when alarm is came, and Alarm pin output alarm , when alarm is dispeared, does alarm pins still keep alarm status, becasue it is latched?