Good day,
so I wanted to implement an analog low pass filter as mentioned in the datasheet.
I wanted to implement a cut off frequency of around 10hz. But when I use resistor over 1k the signal has a bigger drift than 320mV. Why is it limited to 10 Ohms for the resistor? And why do you need two restistors instead of a "normal" low pass filter consisting of only one resistor?
Thanks