Hello,
I need a power buffer amplifier with high output current: Io>650 mA RMS to drive a coil. I have attached the application circuit and input voltage waveform. The voltage is non-sinusoidal, with peak to peak value of 43.2 V. The frequency is 157.2 kHz, but it can reach 210 kHz. Any help is really appreciated.
Sincerely,
Nasir