I plan to use a photo diode (C diode = 6pF) together with a wideband transimpedance amplifier as shown Figure 1 of SBOA122 - Transimpedance Considerations for high speed amplifiers.
I have a peak diode current of ~25mA (very high compared to other applications I have found) and want an output voltage swing of 1V peak to peak and 3dB BW ideally >= ~250MHz.
This would give an Rf = 40 ohm. Would this circuit be OK with such a low feedback resistor as in SBOA122 data is only given for Rf > 1 kohm?