Hello,
I have a very simple problem - I need to amplify a DC output of an Arduino Due to 10 V (using the true 12 bit DAC output).
I use an INA121 in single supply voltage (12 V), have the Ref and V- and the inverted input to ground and feed 2.5 V into the "+".
Getting 1.5 V out. Is this the correct circuit or do I need to give it a 6 V reference for the chip to think its really at +/- 6 V?
...or is it really not a DC amplifier????