I have a Bubba oscillator design using a TL074 Quad op amp running at 4.8Hz (yes that is hertz) . The rails are +-5V. The output signal is nominally +-200mV and is very temperature sensitive. Placing your finger on the TL074 for a minute will drop the output to +-75mV. Why is this and how can it be eliminated?