We are using LT1014D: op-amp-1 and opamp-4 as inverting amplifier and opamp-2, opamp-4 are unused.
- Using single power supply (+5V) VCC- terminal connected to GND
- using op-amp-1 and op-amp-4 for monitoring -15V supply
- inverting amplifier op-amp-1=> R1(input resistance)==19.21K RF=>3.022K
- inverting amplifier op-amp-4=> R1(input resistance)==5.921K RF=>1.049K
- During power-up :The input signal (-15V ) is applied before LT1014(op amp) power(+5V) is applied
From simulation : voltage at inverting terminal of opamp-1 is -2.1V
voltage at inverting terminal of opamp-2 is -2.3V
Because of above condition the latch issues will occur?
If BAS70 diode connected across the inverting terminal of op-amp-1 to GND is sufficient to solve the latch up issue?
or other diode for inverting terminal of op-amp-4 to GND diode need to connect to solve issues?
i.e two diodes required to solve this issue?
Note: Unused op-amps are two (Op-amp-2 and op-amp-3)
Connected as like buffer
non inverting input connected to voltage divider (R1=4.99k and R2=4.99K) supply voltage for resistor divider circuit is 5V (same as supply voltage of op-amp)
i.e non inverting input voltage is 2.5V and output voltage is 2.5V for op-amp-2 and op-amp-3
Op-amp-2 and op-amp-3 output not connected any circuit
Please find LT1014 circuit connection