• Resolved

TLV7031: IN+ and IN- voltage range

Part Number: TLV7031


Vcm is written as follows.

Does it say that Vcc+0.1 V can be input to IN + pin or IN - pin?
For example, when inputting the reference voltage to IN + or IN- at Vcc = 5 V, can I input 5.1V to IN + or IN - as the reference voltage?

Best Regards,
Yuto Sakai