I've been trying to utilise the Flag pin in order to turn on one of 2 LED's:
essentially I want the red LED to come on when the current through the output of the op-amp is exceeded.
In the datasheet in section 6 the description of the flag status pin is: open drain....active low and goes active for an overcurrent or over temperature event. This implies that the active event is an over current or over temp event and this will go low.
I've tested this in TINA and on the bench and it is LOW normally and goes HIGH during such an event!
Also once the device overheats it no longer holds the flag status, so does this mean I have to latch the signal myself?
please advise