Other Parts Discussed in Thread: INA828
I wish to design a Bioelectrical Impedance Analyser on a circuit board in which I will be using Instrumentation Amplifier INA128P as a preamplifier to reduce common mode noise from the input and that output from the Instrumentation Amplifier will be supplied to Howland Voltage Controlled Current Source.
1) frequency of the input signal to INSTRUMENTATION amplifier will be 1 KHz -150KHz.
2) Input Voltage supply to INSTRUMENTATION amplifier 1 -20 V
3) output of the whole circuit should range from 10milli Amp- 15milli Amp.
So please tell me any substitute of INA128P out of this list??
INA 105_CMP
INA 133 U
INA 133 UA
INA 138 NA
INA 143 U
INA 143 UA
INA 145 UA
INA 146 UA
INA 148 UA
INA 152 EA/250
INA 154U
INA 157 UA
INA 159 AID
INA 163 UA
INA 168 NA
INA 169 NA
INA 170 EA
INA 188 ID
INA 193 AID
INA 193 AIDBVT
INA 194 AID
INA 194 AIDBVT
INA 199 AIDCKR
INA 199 AIRSWR
INA 199 A2DCKR
INA 199 A2RSWR
INA 199 A3 DCKR
INA 199 A3RSWR
or any other series that can help me, please