Other Parts Discussed in Thread: TINA-TI,
Tool/software: TINA-TI or Spice Models
I created the following test circuit:
INA828 is supplied with single +5V. The reference voltage is set to 1,5V. The gain is set to 50 (Rg = 1K). The common mode voltage is set to 2,5V. Both inputs are connectet to each other. I used the spice subcircuit to simulate the behavior. The expected output value is 1,5V. The simulation result is 1,5186V.
I need your help.
Best regards
Ronald Foth