• Nov 10, 2011

    Op amps set new standard in power, performance to increase accuracy, battery life

    Following up on Deepali’s post last month, we’ve officially announced new general-purpose, low-power, rail-to-rail output op amps for driving low-power SAR and delta-sigma ADCs that provide the industry’s highest performance-to-power ratio. The single OPA836 and dual OPA2836 use 33% less power than similar solutions while providing more than twice the bandwidth, 15 times faster slew rate,...
    • Oct 14, 2011

    Delivering industry's highest performance to power ratio - OPA2835 & OPA2836 released!

    TI just released the ultra low power family of SAR ADC drivers - OPA2835 and OPA2836 . The OPA2835 and OPA2836 are dual, ultra low power, rail to rail output, voltage feedback amplifiers. These amplifiers are available in singles and dual versions with standard and advanced packaging with integrated "on chip" gain setting resistors enabling upto 75% space savings. This family is designed to be used for almost...
    • Sep 14, 2011

    Keeping in touch...

    Welcome to the new High Speed Amplifiers Announcements tab! We’ll be using this area to post the latest and greatest in TI High Speed Amplifier products, along with other information we think you’ll love. We’ll post a ton of great stuff here, including, but not limited to: New tools and resources – From product selection and evaluation to design, our powerful portfolio of tools and...