I looked at the specifications for the OPA836 and the specifications seemed to meet my needs. It has a good bandwidth product and is low noise, 4.6nV/sqrtHz. But when I use it, the THD+N is high at the low inputs and great when the input gets around 30mVrms. Is this just the wrong part for this application? Shouldn't a part with low noise be able to pull audio signals out of the noise floor. I want to go down to 1 or 2 mVrms in. thank you for your help.