Hello,
I'm building a prototype with a single reverse bias (180V) photodiode with a capacitance of 4pF.
I'd like to measure the amplitude and pulse width of a laser pulse of 20ns.
By making some calculation, the current due to the laser pulse could be very different from one setup to another one, typically from .1uA to 1.1mA.
I plan on amplifying to a dynamic range of 0-3V.
I plan on splitting into two parts, one high gain and one low gain, while cascading amplifiers. I thought about using a OPA860ID, Suggestions or a different op-amp?
Thanks for your tips