Hello all,
Can anyone suggest the contractor (electronic design company), who can design for us a multi-channel preamplifier co-located with a piezoelectric ultrasound receiver array, for the purpose of receiving very low power acoustic signals from near DC up to approximately 5 MHz. Our application is fundamentally limited by the noise floor.
The piezo receiver array is 32 elements. Each element is 15 mm tall, spaced 0.85 mm. All 32 channels share a common ground, and their signals are presented on a single high-density connector (TBD). The volume available behind the array for the 32 channel preamplifier is approximately 28 x 15 x ~50 mm.
The preamplifier is located at the receiver to avoid loading the receiver by a long cable. The preamplifier drives approximately 100 pF of cable followed by a digitizer with a noise figure of 6-8 dB and an input impedance of about 250 ohms.
More detailed requirements will be sent upon request.
US located contractor only please.
Thank you.