Hello,
I recently purchased a batch of the LM7171 op-amps. The main reasons are the high bandwidth and high current output, which are desired for our application. However, when I powered it at +-15V, it doesn't even act like an op-amp. When put in a very simple DC buffer configuration and the non-inverting input kept at ground, the output is stuck at one of the rails and never changes. The input at the inverting input, being higher or lower than ground, doesn't make any difference. Nor does anything changes when there is no feedback resistor at all. I made sure that the ESD protection is observed.
My questions:
- Are there recent report of bad batches of this particular LM7171 op-amps?
- Would there be any other fundamental test for this op-amp to ensure the functionality?
Thank you,
Jen Hsu