Hi
I am Using DAC900 in my design. DAC Clock is 50MHz Max. The output voltage required is 0 to 12V with 300mA maximum current.
The supply voltage available is +/- 12V. Kindly suggest proper Opamp to amplify and provide high current drive output of 12V using +/- 12 V opamp.
Because of Space constraint on Board I can't go for Boost regulator option and thus maximum supply available is +/- 12V only. And thus need a Good Full Swing Rail to Rail opamp with GBW > 150MHz with supply voltage of +/-12V.
Regards
Amit PJagtap