Hello Sir/Madam
We are looking alternate part# for TL7660 (same package, Pin mapping).
We need a part, which can provide output current minimum 150mA from TI Negative voltage converter family, It should convert from 2.5V to fixed -2.5V with 150mA output current.
current part# is TL7660, can provide only 10mA,
which is not sufficient to source for THS4302 (required quiescent current /opamp is 50mA) and we are using two THS4302, hence we need 100-150mA.
Regards
Vijayalaxmi S Naik