Hi all
Would you mind if we ask TRF37D73?
Our customer uses TRF37D73 with follows conditions
<Conditions>
-Vcc : 3.3V
-Frequency range : 2.40GHz~2.49GHz
Our customer would like to use RF choke coil which is less than 47uH.
Because our customer could not find the coill which the lowest self-resonant frequency is over 2.5GHz with 100nH.
Is it possible?
And how much is the minimum value of RF choke coil?
We need your help.
Kind regards,
Hirotaka Matsumoto