Hello,
can somebody explain why the QFN vs. the HTSOP package has such a high difference:
QFN theta_jc=1,7°C/W,
HTSSOP theta_jc=27.5°C/W
although both devices have an exposed pad does nto explain the delta of more than 10x
Is there an alternative device providing:
4-channel,
>30 Volt
>35mA drivecapabiltiy
bandwidth is probably too high and current feedback provide high offset, lower woudl be better. Estimated PD *1.2 Watt
Thanks, Bertram