Hi
I'm looking for transimpedance amplifier for photodiode which has the following features.
- Single supply 3.3V or 5V
- Differential output
- Bandwidth : > 150MHz
- I/V conversion resistance : 10Kohm - 20Kohm
- If any, clamping circuit and DC removal
Do you have solution?
I think OPA857 is close but I want a little more high performance one.
BestRegards