Hello,
- What is the high level output voltage of the SDO pin on the LMH6401?
The datahsheet say "Powered from the main VS+ power supply, 1.8-V logic compliant", however no typical or maximum High-level output voltage are provided.
I'm powering the LMH6401 with VS+ = 5V, VS- = 0V. Other parts on the bus use 3.3V SPI. - Also, how much current can the pin source?
Have a great day!