• TI thinks resolved

High Speed Single Supply OpAmp for Voltage Feedback Config. in MOSFET Gate Driver AEC

Dear Members,

I am a searching for a single supply high speed OpAmps to drive a MOSFET Push-Pull Stage of an Inverter Gate Drive.

The OpAmps are to be configured in voltage feedback configuration to drive the MOSEFTs to switch variable currents from 0 - 21A.

Previously, I used LM7171 for this purpose, which are unfortunately not Automotive Qualified.

Could you please suggest the alternate to LM7171 OpAmps which are additionally AEC qualified or any other suitable OpAmp for this application.

Thanks