Hello Forum,
my op amp is supplied with +-15 V as an non inverted amplifier. Input signals are sinusoidal signals at 500 kHz. My input resistor is 1k3 ohms. Gain is approx. 1.1.
What happens when the input voltage is above +- 15 V ? In my simulation the current and power consumption increases. Can I destroy the THS4082 under these conditions?
Thanks for your answers!