• TI thinks resolved

INA128: INA128p repleacement

Part Number: INA128

I wish to design a Bioelectrical Impedance Analyser on a circuit board in which I will be using Instrumentation Amplifier INA128P as a preamplifier to reduce common mode noise from the input and that output from the Instrumentation Amplifier will be supplied to Howland Voltage Controlled Current Source. 

1) frequency of the input signal to INSTRUMENTATION amplifier will be 1 KHz -150KHz.

2) Input Voltage supply to  INSTRUMENTATION amplifier 1 -20 V

3) output of the whole circuit should range from 10milli Amp- 15milli Amp.

So please tell me any substitute of INA128P out of this list??

INA 105_CMP

INA 133 U

INA 133 UA

INA 138 NA

INA 143 U

INA 143 UA

INA 145 UA

INA 146 UA

INA 148 UA

INA 152 EA/250

INA 154U

INA 157 UA 

INA 159 AID

INA 163 UA

INA 168 NA

INA 169 NA

INA 170 EA 

INA 188 ID

INA 193 AID

INA 193 AIDBVT

INA 194 AID

INA 194 AIDBVT

INA 199 AIDCKR

INA 199 AIRSWR

INA 199 A2DCKR

INA 199 A2RSWR

INA 199 A3 DCKR

INA 199 A3RSWR

or any other series that can help me, please