Hi!
I'm new to this experience.
Can anyone guide me for building constant current source which is used as a source for impedance measurement scheme. The frequency of this source will be controlled through DDS which will send frequency, phase and amplitude controlled inputs to CCS. CCS will send stimulation signal to load/network. The load impedacne variations are from 6K ohm to 46 M ohms. Phase angle theta also varies. The load variation were measured using commercial impedance analyser for 100KHz- 10MHz. I can provide complete measurements.
I'm in the process to buid application specific automated impedance analyser. Can you guide if any readily available CCS scheme exists that can be used successfully for 100KHz to 30 MHz freq swep. I also intend to simulate such a circuit in Tina simulations.
I shall be grateful for your support.
Thanks and sincere regards,
Dr.Babankumar