Hi,
What is the test circuit used to evaluate VOM+ Maximum positive peak output voltage swing?
With RL=600ohm over full range temperature the VOM+ is 12V when Vcc is 15V.
So output impedance of Opamp is 3V/20mA = 150ohm. Is this frequency & Gain dependent?