Hi all,
We intend to use INA826 and OPA333 for our design.
Goal: Convert input voltage from sensor (0V - 5V) to voltage for ADC (0V - 3.3V).
I use the TINA-TI tool to simulate the circuit:
The .TSC file: 2425.opa333_ina826.TSC
1.Question with OPA333:
We get the input voltage for OPA333 is from 0V - 5V (from temperature sensors), with voltage divine resistors (2 resistors with value 1 kOhm) connected directly to output of OPA333, the output of OPA333 is just linear with input voltage from 0 - ~4.75V, with the input range >4.75V, the output of OPA333 is saturated at 4.75V (can not reach 5V as we expected)
Question1: How can we get the output of OPA333 is full (0V-5V)?
2. Question with INA826:
With the single supply +3.3VDC, the output of INA826 is just linear with input voltage from 0 - ~2.1V, according to formula Vout = G*(Vin+ - Vin-) and G=1.32. When input voltage from >2.1V to 2.5V, the output of INA826 is saturated at 2.76V (can not reach 3.3V as we desired).
Question2: How can we convert the input voltage for INA826 from (0V - 2.5V) to full (0V - 3.3V)?
Please help review and give us any better solution.
Thanks and Best Regards,
Hoang Manh