We are using OPA548(TO-220,Staggerd lead type) for driving load upto 2-3A. As per data sheet, OPA548 can sink and source current upto 5A to the load .We are sourcing current upto 1.75A to the load of 12V,21W bulb. Even then IC is getting overheated quickly when heat sink is also attached.We are connecting the circuit as per datasheet fig 14, in Non-inverting mode with gain of 6,Supply voltage & current- 35V,2A,input for Vin+ is 0-2V. Please tell the solution why the IC is getting overheated and how to overcome the overheating of IC.Please find the attached document for reference.OPA548.pdf