When 9-pin(E/S) are made Low⇒High and OPA549 output is done in Disable⇒Enable, the negative voltage whisker is output.
※Waveform is attached below
Please let me know about below.
・When OPA549 is Disable, is the internal circuit down which -15V is flowing here?
⇒When there is information of internal circuit, please give me.
・Is there a measure?
【Additional information】
・Supply voltage:±15V
・When -VS is changed to GND from -15V, it becomes good. (No whisker)
・Control of E/S is High/Low signal of MCU into buffer IC.
⇒The amplitude of whisker is depend on off/on timing. (Max:0.6uS width/ -5V.)
・Even if a loop of OPAMP is cut off, it occurs.
・The customer request, the negative output is bad.
~Customer Information is below~
- What is end Application
⇒Portable healthcare
- What is subsystem part is used on?
⇒±15V current output AMP
- Part input signals: amplitude
- Part output load: dynamic
- Power supply:LDO
Best regards,
Satoshi