Hello,
I have purchased an OPA1S2384EVM recently. Few components are DNP/0Ohms. Could you please suggest optimum R & C values for R1, R2, R6, R7, R9, C1, C2 & C7. The photo diode SLD-70 BG2A (180pF is the junction capacitance) is planned to use with the EVM. Below are the additional details.
- What is end Application : LiFi
- What is subsystem part is used on? : Photo Diode SLD-70 BG2A
- Schematic showing details how part is used : Similar to the example available in SBOA122.pdf page number 7.
- Part input signals: amplitude, frequency, real world sensor (detailed description) : Light information.
- Part output load: resistive, capacitive, inductive, dynamic : Data to microcontroller to process it.
- Power supply (LDO, switching, voltages of power supply) : DC/DC converter
- Location of part’s power supply bypass capacitors and values : R6, R1, R2, R7, R9, C1, C2 & C7.
Thanks and Regards
N Pal