The XTR300 is producing a 3mv P-P 25kHz oscillation/ noise. Is it an artifact of the internal chopping amplifier.
Is it getting into the system through the power supply lines coupling back to the input? Does anyone know if this can be eliminated without installing a filter on the output?