Dear TI,
I have a question about IC applicable to USB charger module for car.
We are reviewing the one-chip solution first.
The competitor is the MAX16984.
This product does not fit the commercial vehicle input voltage.
Do you have any products available?
- Operation Voltage Range : DC20V ~DC32V
- Output current : DC 5V ± 0.25V (Max 2.4A)
Thank you.