I connected Lo114 in dual supply configuration with +5V and -5V as supply voltage. The input of log114 is connected to a photodiode and the reference current is set to 1uA. When i measure the voltage at 9th pin (Vlog out) instead of the output voltage swinging from -1.5V to +1.5V the negative voltage goes only upto -300mV. I have no issues with positive swing. What could be the error in the circuit. I have followed the datasheet for designing the circuit.
Thanks
Vanitha