Dear TI,
The INA128 is used to construct a differential amplifier circuit to measure the voltage between cells
1) INA128UA When the power supply voltage is ± 15V, please inquire whether the voltage of 15V or more can be output by differential in input
EX) + Input side: 20V, - Input side: If 15V is input, is it the part where 5V differential output can be checked?
2) INA128IA Power Supply Voltage is between -5V ~ 24V Is the above inquiry part measurable?