I operating the LMC6482 in dual supply (+/-3/3VDC) and I'm trying to understand if the device is capable of operating properly under those conditions.
The spec sheet is unclear how low the dual supply can be. Max Voltage is stated at 16V (Vcc - Vee) but it makes no mention of lowest. The only other value are single supply at +5V (Vcc) and 0V (Vee)