Hello
I have question of TPS54362 start up.
Data sheet say, p16-p17 " EXTERNAL LPM OPERATION "
" Part can ONLY power-up in LPM/DCM if, VReg < 5.5V AND VIN-VReg > 2.5V.
In active mode. the part powers-up when VIN > 3.6V (min)."
Does a power supply not start up with specifications below?
Vin : 8V - 16V
Vout : 6V
Iout : 1.6A
fSW : 400kHz