Hi all,
Would you mind if we ask TPS7A6650-Q1?
Our customer uses TPS7A6650-Q1 as following condition;
-Vin(Input voltage) : 6V±0.4V
-Vout(Output voltage) : 5V±0.1V
-Iout(Current) :100mA(max)
So, when our customer chooses the value of Cin and Cout, do you have any information of each vaule?
Please let know us.
kind regards,
Hirotaka Matsumoto