Dear support member
My customer have question of load dump tolerance of TPS57160-Q1.
Could you teach behavior of TPS57160 Vout (PH pin) when dump voltage apply to Vin pin?
■Dump noise
①110V (damping time constant: 400ms)
②170V( damping time constant: 2.5us)
■Condition
Vin=24V typ Vout=10V (Vin is clamped to 50V in Zener)
Regards
Tomohiro Nagasawa