Hello,
Please answer following question from customer.
Q1:Vout behavior
Please advise Vout behavior when Vin is lower than Vout setting.
For example Vout setting is 5V and Vin is 4V.
Q2:Rds(on)
Datasheet explains Rds(on) is 500m ohm max at Iload=500mA on page 4.
Please supply data which explain the on-resistance variation with respect to the load current.
Best Regards.