Dear, All
There are 3 questions about TPS7A6333-Q1.
Question 1:
Can I regard variation as 2-4% like TPS7A6350-Q1 about the Reset threshold voltage?
Question 2:
I want you to tell me the temperature special quality.
Can I regard as the tendency like the "Figure 10. Output Voltage versus Ambient Air Temperature" of data sheet P10?
Question 3:
How many max Current is quiescent current of Iout= 200mA?
Thanks, Masami M.