Hello,
Please advise if following my understand for Vo accuracy when Io=5mA and full temperature range is correct or not.
TPS70950-Q1:
Datasheet specifies Vo accuracy is +/-1% max at Io=1mA, and Load regulation is 50mV max while 100uA<Io<150mA. So worst case accuracy at Io=5mA is follows.
Vo accuracy max = +1%
Vo accuracy min = -1% -(50mV/5V) = -2%
TPS7A6950-Q1/TPS7A6950-Q1:
Datasheet specifies Vo accuracy is +/-2% at Io=1mA to 150mA.
So worst case accuracy at Io=5mA is +/-2%.
Please advise which LDO is better accuracy at Io=5mA.
Best Regards.