I would like to confirm the thermal shutdown for TPS7A6201-Q1.
The customer tested below conditon. In this case, thermal shutdown did not occur.
Conditon:
Input voltage: 15.19V
Output voltage: 3.40V
Output current: 217.1mA
IC surface temperature: 114.9deg
IC ambient temperature: 98.1deg
I estimate the junction temperature about 175 degreeC.
I have question.
1. Can you guess why thermal shutdown did not occur?
2. Do you have the data of the temperature variation of thermal shutdown?
Best regards,
Atsushi Yamauchi