Need your help with TI - Impedance Measurement with the AFE4300. Application Report SBAA202–October 2013.
Can we measure radial artery EBI using the AFE4300. Here is the Abstract from TI site: Van Yang, Praveen Aroul, Kevin Wen................................................................. High Performance Analog ABSTRACT This article gives a brief overview of bio-impedance measurements and discusses the methodology to measure impedance with AFE4300, an analog front end for weight and body composition measurement. The article also includes the step-by-step procedure to calibrate and measure the impedance using the AFE4300 demonstration kit and the PC application software. The measurement results of two typical bioimpedance networks are analyzed.
Do you need to attach electrodes to the AFE4300 to get the impedance? I want to use TI watch band and add use Bio_Impedance to get data from the person's wrist. Do I have to use electrodes and feed data into the AFE4300 ?