TLV5638MDREP is a dual 12 bit DAC with a -55 to +125C (Mil) temperature range. The part is also orderable as part number V62/03628-02XE which is a DSCC MIL part number. The V62/03628-02XE documentation doesn’t seem to show any additional screening or process improvements.
What I want to find out is:
- Do V62/… part numbers have any additional screening or other differences, other than documentation, that differentiate them from the standard TI part number items?
- How can I get a list of screening and testing performed on either V62/… or standard TI part numbered items?
The V62/03628-02XE has long lead times and so I want to know the benefits of using these over the TLV5638MDREP.
Thank you.