I have a customer asking the following questions about figure 12 in the data sheet:
Our application involves sending the digital inputs DA(0:13) and DB(0:13) from a digital power domain via LVDS, to the DAC, which sits in its own separate analog power domain. I am attempting to estimate potential leakage/return current to the digital domain from the DAC DA(0:13) and DB(0:13) inputs. We will connect the two domains’ GND references via high-value resistor that can accommodate the leakage current.
The datasheet provides a model that contains fixed current sources (figure 12). Do you know what current source value should be assigned to these symbols in order to get an accurate representation of the internal circuitry?
Thanks for your help with this!
Richard Elmquist