PN TPS3813K33MDBVREP is used in an application where it is tested at -55C. Some parts are causing failures, where the processor is resetting because the watchdog window has shrunk and the part is emitting a reset pulse earlier than it shoud. Testing the parts with a test circuit shows that in some parts, the watchdog window grows to 320ms at -55C, when the upper limit of the spec is 300ms. This has been confirmed on multiple parts. Other parts tested have a window of 266ms at -55C.