Other Parts Discussed in Thread: TPS76901-EP, , TPS7H1201-HT
Hi,
The datasheet for both the TPS76901-HT and TPS76901-EP says -
To calculate the minimum input voltage for your maximum output current, use the following formula:
Vi(min)=Vo(max) + Vdo(max load)
However Vdo isn't given. The features section says it's typically 71mV at 100mA but I expect this sort of information to be given in the Electrical Characteristics or even a graph of Vdo against load.
Is such a graph available?
Mike