We are using DRV8432 in double FB CBC current limit configuration to driving TEC-s. Output filter L=15uH, Cbulk=47uF, Cmlcc=1uF.
During testing on EVM last month we burn out DRV8432 and also the PVDD tracks. So destroy EVM
entirely.
This happened when we don t do anything, no PWM-ing, no inputs, just PVDD (48V), and GVDD (12V). TECs connected on outputs. Input control signals are connected on NI my Rio module not turned on.
We buy new EVM, do all tests and design our board, which worked excelent till yesterday, when again burn out the DRV8432 and the tracks.
Situation was almost the same like on EVM. This time we use function generator for PWM. Generator was connected on PWM-A, and on PWM-B we use inverter. PWM-C = +3V, and PWM-D = 0V.
I wonder why this is happening. Maybe something around bootstrap, or high side mosfets without defined gate voltage.
Best regards
Davorin Kotnik